Configure
  • Type
    • Est. shipping days
      • All
      • Within 3 working days
      • Within 7 working days

    Aluminum profile flat

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Overall Length

    (mm)

    Weight

    (g)

    Minimum order quantity
    100
    40
    1 pieces
    125
    76
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    3.89 €
    ( 4.63 € )
    7 working days
    4.04 €
    ( 4.81 € )
    3 working days

    More Information

    Basic information

    [Specifications]
    ・Overall Length(mm): 100, 125

    [Features]
    ・Mainly used in the construction industry
    ・Made of high-alloy tool steel
    ・Hardened throughout for maximum conveyance of the striking force, allows repeated regrinding of the working tip
    ・Special safety impact head prevents material splintering and deformation
    ・Short, powerful tool
    ・Golden dip-coated
    ・Meets or exceeds requirements from current (e.g. DIN) standards
    ・All tools are GS-approved