Configure
  • Type
    • Est. shipping days
      • All
      • Within 7 working days

    Impact tool

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Weight

    (g)

    Minimum order quantity
    167
    1 pieces
    159
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    5.17 €
    ( 6.15 € )
    7 working days
    6.76 €
    ( 8.04 € )
    7 working days

    More Information

    Basic information

    [Specifications]
    ・Overall Length(mm): 135

    [Features]
    ・Knocks impact nails for conduit fixing clips or bands directly into concrete (without pre-drilling)
    ・Made of high-alloy tool steel
    ・Hardened throughout for maximum transmission of striking force
    ・Special safety impact head prevents material splintering and deformation