Magnetic bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

960MGT

Part Number
960MGT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.83 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Downforce 1/2" (12.5 mm) Drive (tools) 1/2" (12.5 mm) Product type Magnetic bit
Spanner size 10 - 19 mm Weight(g) 53

This page is Magnetic bit, part number 960MGT.
You can find the detail information about specifications and dimensions on part number 960MGT.

Tech Support