Forward / reverse ratchet

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

916HP

Part Number
916HP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

69.60 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 275 Downforce (ratchets) 1/2" (12.5 mm) No. of teeth 90
Product type Forward/reverse ratchet Torque (max.)(Nm) 1000

This page is Forward / reverse ratchet, part number 916HP.
You can find the detail information about specifications and dimensions on part number 916HP.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360