Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05020012001 |
05020013001 |
05073290001 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size (spanners) | Spanner size | Spanner size (mm) | Standards/certification marks | |
---|---|---|---|---|---|---|---|---|---|
205.12 € | 1 | Available | 4 Days | 5/16"|3/8"|7/16"|1/2"|9/16"|5/8"|11/16"|3/4" | 5/16" (7.93 mm) - 3/4" (19 mm) | - | - | ||
302.80 € | 1 | Available | 4 Days | - | - | 8|10|11|12|13|14|15|16|8 - 19 | - | ||
104.44 € | 1 | Available | 4 Days | - | - | 10|13|17|19|10 - 19 | ISO 11446 |
Loading...
DIN standard | DIN ISO 1711-1 | Material (details) | Chrome molybdenum steel. nickel chrome coating | Material | Cromoly steel |
---|---|---|---|---|---|
Material properties | nickel-chrome plating | No. of teeth | 80 | Product type | Ratcheting crowfoot wrench set |