Bit extension bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05003525001
05003526001
05003527001
05003530001
05003531001
05003582001
05003583001
05003584001
05003591001
05003592001
05003637001
05003638001
05003639001
05003642001
05003643001
05004964001
05004965001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Downforce Drive (screwdriver) Drive (tools) Material Material properties Weight
(g)

6.51 €

1 Available 4 Days 751/4" (6.3 mm)1/4" (6.3 mm)-Chromium-vanadium steelmatt chrome plating35.5

6.81 €

1 Available 4 Days 1501/4" (6.3 mm)1/4" (6.3 mm)-Chromium-vanadium steelmatt chrome plating67.5

6.28 €

1 Available 4 Days 561/4" (6.3 mm)1/4" (6.3 mm)-Chromium-vanadium steelmatt chrome plating26

11.73 €

1 Available 4 Days 751/4" (6.3 mm)1/4" (6.3 mm)-Chromium-vanadium steelmatt chrome plating35.5

13.11 €

1 Available 4 Days 1501/4" (6.3 mm)1/4" (6.3 mm)1/4" (6.35 mm)Chromium-vanadium steelmatt chrome plating67.5

9.25 €

1 Available 4 Days 1253/8" (10 mm)3/8" (10 mm)-Chromium-vanadium steelmatt chrome plating122

11.85 €

1 Available 4 Days 2003/8" (10 mm)3/8" (10 mm)-Chromium-vanadium steelmatt chrome plating192

8.97 €

1 Available 4 Days 763/8" (10 mm)3/8" (10 mm)-Chromium-vanadium steelmatt chrome plating73

15.23 €

1 Available 4 Days 1253/8" (10 mm)3/8" (10 mm)-Chromium-vanadium steelmatt chrome plating119.5

17.77 €

1 Available 4 Days 2003/8" (10 mm)3/8" (10 mm)-Chromium-vanadium steelmatt chrome plating191

9.25 €

1 Available 4 Days 1251/2" (12.5 mm)1/2" (12.5 mm)-Chromium-vanadium steelmatt chrome plating215.5

12.77 €

1 Available 4 Days 2501/2" (12.5 mm)1/2" (12.5 mm)-Chromium-vanadium steelmatt chrome plating425.5

12.15 €

1 Available 4 Days 521/2" (12.5 mm)1/2" (12.5 mm)-Chromium-vanadium steelmatt chrome plating91.5

17.91 €

1 Available 4 Days 1251/2" (12.5 mm)1/2" (12.5 mm)-Chromium-vanadium steelmatt chrome plating214

21.61 €

1 Available 4 Days 2501/2" (12.5 mm)1/2" (12.5 mm)-Chromium-vanadium steelmatt chrome plating423.5

28.95 €

1 Available 4 Days 91-3/8" (10 mm)----

35.63 €

1 Available 4 Days 166-3/8" (10 mm)----

Loading...

  1. 1

Basic information

Product type Bit extension bar

Tech Support