Push-fit handle

Push-fit handle
  • Volume Discount
[Specifications]
・Product type: Kraft side cutter
・Overall Length(mm): 160

[Features]
・Two-component handles: thermoplastic surface on tough polypropylene provides superior grip
・Suitable for cutting Cu, Fe+ and piano wire
・Distance from joint to centre of cutting edges is reduced for greater leverage and increased cutting capacity
・Equipped with a patented return spring featuring an on/off function
・High-performance alloy steel
・Phosphate finish, anti-corrosion treated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21HDG-160

Part Number
21HDG-160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

44.59 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 160 Manufacturer part # 21HDG-160 Product type Kraft side cutter

This page is Push-fit handle, part number 21HDG-160.
You can find the detail information about specifications and dimensions on part number 21HDG-160.

Tech Support