Confirmed
  • Est. shipping days
    • All
    • Within 3 working days

Bit reducer【2 pieces】

Bit reducer 2650 B

Part number:

2650 B
Clear
Quantity:
Pack (2 pieces)

Part number list

Number of items
Part number
2650 B
Minimum order quantity
1 packs

2 pieces

Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
9.52 €
( 11.33 € )
3 working days

More Information

Basic information

[Specifications]
・Product type: Soft jaw pliers jaw inserts

[Features]
・Gripping capacity of 65 mm
・High-performance alloy steel, PVC coated hand
・Chrome finish, anti-corrosion treated
・With interchangeable nylon inserts and slip joint
・Slim jaws permit work in very confined spaces

Part number has been confirmed