TORX socket Kraft bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1603124
6197280
6197360
6197440
6197600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size (screwdriver) Spanner size
(mm)
Weight
(g)

43.49 €

1 Available 3 Days T 457.8278

40.89 €

1 Available 3 Days T 305.5275

40.89 €

1 Available 3 Days T 406.6577

45.67 €

1 Available 11 Days M108.8379

44.59 €

1 Available 11 Days M1413.2588

Loading...

  1. 1

Basic information

Overall Length(mm) 47 DIN standard DIN 3121 Downforce TORX socket
Drive (screwdriver) 1/2" (12.5 mm) Material Special steel Max. length(mm) 47
Product type Kraft bit

Tech Support