Confirmed
  • Est. shipping days
    • All
    • Within 3 working days

Bimetal Saw blade

Part number:

1879383
Clear
  • Unit price (excl. VAT)
    6.32 €
  • Total (excl. VAT)
    6.32 €
    Price including VAT: 7.52 €
  • Expected shipping days
    4 working days
    Expected shipping date: 19.05.2025
Quantity:
Quantity available for order?27
Quantity 
?
1 - 910 - 2425 - 2728 - 4950 - 99100+
Unit price (excluding VAT)
(Unit price including VAT)
6.32 €
(7.52 €)
6.16 €
(7.33 €)
6.05 €
(7.20 €)
6.05 €
(7.20 €)
5.97 €
(7.10 €)
5.84 €
(6.95 €)
Shipping days4 days4 days4 daysQuoteQuoteQuote

Part number list

Number of items
Part number
1879383
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
6.32 €
( 7.52 € )
3 working days

More Information

Basic information

[Features]
・Very light hacksaw in pressure-cast aluminium
・Ergonomic soft rubber hand grips
・Fixing of the sawblade by simple turning the blue clamping element in the hand grip
・Clamping piece adjustable by 40°
・Saw blade bimetal 407 A

Part number has been confirmed