Configure
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Bit Holder

    Part number:

    Still undefined. 8 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Shaft length L (mm)

    Product size (length)

    (mm)

    Range of use (screwdrivers)

    Minimum order quantity
    -
    90
    Workshop
    1 pieces
    -
    -
    -
    1 pieces
    68
    78
    Workshop
    1 pieces
    -
    -
    -
    1 pieces
    -
    119
    Workshop
    1 pieces
    -
    -
    -
    1 pieces
    -
    119
    Workshop
    1 pieces
    -
    133
    Workshop
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    18.99 €
    ( 22.60 € )
    4 working days
    19.80 €
    ( 23.56 € )
    4 working days
    6.77 €
    ( 8.06 € )
    4 working days
    29.91 €
    ( 35.59 € )
    4 working days
    27.87 €
    ( 33.17 € )
    4 working days
    29.07 €
    ( 34.59 € )
    4 working days
    33.32 €
    ( 39.65 € )
    4 working days
    34.83 €
    ( 41.45 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Range of use (screwdrivers): Workshop
    ・Shaft length L (mm): 68

    [Features]
    ・Bit holder with Rapidaptor quick-release chuck for bitswith 1/4 hexagon drive
    ・Multi-component Kraftform handle for fast andergonomic screwdriving
    ・Hexagonal anti-roll feature against rolling away
    ・Rapidaptor technology for rapid change of the bits or blades
    ・Strong permanent magnet holds the bits absolutelysecurely