Configure

Hex head Bits

Part number:

Still undefined. 7 possible part numbers found.
Quantity:

Part number list

Number of items

Overall Length

(mm)

DIN standard

Edge hardness

(HRC)

Jaw length

(mm)

Jaw shape

Jaw width

(mm)

Manufacturer part #

Material properties

Product type

Standards

Weight

(g)

Minimum order quantity
160
DIN ISO 5749|DIN EN 60900
64
-
-
-
100000
-
Side cutter
DIN ISO 5749. DIN EN 60900:2004.
185
1 pieces
160
DIN EN 60900
64
-
-
-
100030
chrome plated
Side cutter
-
200
1 pieces
160
DIN ISO 5745|DIN EN 60900
-
50
Straight
8
100062
chrome plated
Round nose pliers
DIN ISO 5745
150
1 pieces
160
DIN ISO 5745
60
52
Straight
9
100214
chrome plated
Telecom pliers
-
150
1 pieces
200
DIN ISO 5745
60
72
Straight
10
100216
chrome plated
Telecom pliers
-
200
1 pieces
160
DIN ISO 5745
60
52
45-degree
9
100236
chrome plated
Telecom pliers
-
150
1 pieces
200
DIN ISO 5745
60
72
45-degree
10
100238
chrome plated
Telecom pliers
-
200
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
52.65 €
( 62.65 € )
7 working days
67.43 €
( 80.24 € )
14 working days
38.75 €
( 46.11 € )
7 working days
33.37 €
( 39.71 € )
7 working days
42.41 €
( 50.47 € )
7 working days
39.83 €
( 47.40 € )
7 working days
50.03 €
( 59.54 € )
7 working days

More Information

Basic information

[Specifications]
・Product type: Round nose pliers, Side cutter, Telecom pliers
・Overall Length(mm): 160, 200
・DIN standard: DIN ISO 5745, DIN ISO 5745|DIN EN 60900, DIN ISO 5749|DIN EN 60900, DIN EN 60900

[Features]
・VDE-tested Safety pliers
・With 1000 V protective insulation
・Ergonomic design handle sleeves in a modern 2-component design made of premium plastic with excellent tactile properties
・Non-adhesive surface when dealing with wet conditions and dirt
・Hex head