Bus Bar Clip Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1278079

Part Number
1278079
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

92.04 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Red|Black Connection (components) 4 mm socket Jack diameter(mm) 4
Max. clamping range(mm) 30 Nominal current(A) 5 Nominal voltage(V) 600
Product type Safety plane test probe Reading category CAT III 600 V

This page is Bus Bar Clip Set, part number 1278079.
You can find the detail information about specifications and dimensions on part number 1278079.

Tech Support