Bit For Cross-Head Screws

Click on this image to zoom in.

Click on this image to zoom in.

Bit For Cross-Head Screws

Standard Unit Price:
7.65
Shipping Days:
30 Days

Standard bit with high quality and very good performance capacity. Consistently high product quality is guaranteed through process-controlled hardening methods.

Basic Specifications

  • Connection size
    -
  • Ball locking
    -
  • Size bit
    -
  • Connection size(mm)
    -
  • Two-sided
    -
Part Number
Screwing system

Refine by

  • -
  • Phillips
  • Pozidriv PZ
  • Clear
Total length(mm)

Refine by

  • 175
  • -
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Phillips
-
72 Days
9.37

2433210000
Part Number : 2433210000
Shipping Days 72 Days
Standard Unit Price 9.37

Specificationtitle

  • Screwing system
    Phillips
  • Total length(mm)
    -
  • Connection size
    -
  • Ball locking
    -
  • Size bit
    -
  • Connection size(mm)
    -
  • Two-sided
    -
Phillips
-
72 Days
9.37

2433220000
Part Number : 2433220000
Shipping Days 72 Days
Standard Unit Price 9.37

Specificationtitle

  • Screwing system
    Phillips
  • Total length(mm)
    -
  • Connection size
    -
  • Ball locking
    -
  • Size bit
    -
  • Connection size(mm)
    -
  • Two-sided
    -
Pozidriv PZ
-
72 Days
9.37

2433230000
Part Number : 2433230000
Shipping Days 72 Days
Standard Unit Price 9.37

Specificationtitle

  • Screwing system
    Pozidriv PZ
  • Total length(mm)
    -
  • Connection size
    -
  • Ball locking
    -
  • Size bit
    -
  • Connection size(mm)
    -
  • Two-sided
    -
Pozidriv PZ
-
72 Days
9.37

2433240000
Part Number : 2433240000
Shipping Days 72 Days
Standard Unit Price 9.37

Specificationtitle

  • Screwing system
    Pozidriv PZ
  • Total length(mm)
    -
  • Connection size
    -
  • Ball locking
    -
  • Size bit
    -
  • Connection size(mm)
    -
  • Two-sided
    -
-
175
30 Days
7.65

9918570000
Part Number : 9918570000
Shipping Days 30 Days
Standard Unit Price 7.65

Specificationtitle

  • Screwing system
    -
  • Total length(mm)
    175
  • Connection size
    -
  • Ball locking
    -
  • Size bit
    -
  • Connection size(mm)
    -
  • Two-sided
    -
-
175
30 Days
7.65

9918580000
Part Number : 9918580000
Shipping Days 30 Days
Standard Unit Price 7.65

Specificationtitle

  • Screwing system
    -
  • Total length(mm)
    175
  • Connection size
    -
  • Ball locking
    -
  • Size bit
    -
  • Connection size(mm)
    -
  • Two-sided
    -
-
175
30 Days
7.65

9918590000
Part Number : 9918590000
Shipping Days 30 Days
Standard Unit Price 7.65

Specificationtitle

  • Screwing system
    -
  • Total length(mm)
    175
  • Connection size
    -
  • Ball locking
    -
  • Size bit
    -
  • Connection size(mm)
    -
  • Two-sided
    -
Pozidriv PZ
175
30 Days
7.65

9918600000
Part Number : 9918600000
Shipping Days 30 Days
Standard Unit Price 7.65

Specificationtitle

  • Screwing system
    Pozidriv PZ
  • Total length(mm)
    175
  • Connection size
    -
  • Ball locking
    -
  • Size bit
    -
  • Connection size(mm)
    -
  • Two-sided
    -
Pozidriv PZ
175
30 Days
7.65

9918610000
Part Number : 9918610000
Shipping Days 30 Days
Standard Unit Price 7.65

Specificationtitle

  • Screwing system
    Pozidriv PZ
  • Total length(mm)
    175
  • Connection size
    -
  • Ball locking
    -
  • Size bit
    -
  • Connection size(mm)
    -
  • Two-sided
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support