Bit For Slotted Screws

Click on this image to zoom in.

Click on this image to zoom in.

Bit For Slotted Screws

Standard Unit Price:
7.65
Shipping Days:
30 Days

Standard bit with high quality and very good performance capacity. Consistently high product quality is guaranteed through process-controlled hardening methods.

Basic Specifications

  • Ball locking
    -
  • Connection size(mm)
    -
Part Number
Total length(mm)

Refine by

  • 39
  • 175
  • -
  • Clear
Blade width(mm)

Refine by

  • 2.5
  • 3
  • 3.5
  • 4
  • 5.5
  • Clear
Blade thickness(mm)

Refine by

  • 0.4
  • 0.5
  • 0.6
  • 0.8
  • 1
  • Clear
Connection size

Refine by

  • 1/4 inch
  • -
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
-
2.5
0.4
-
72 Days
7.75

2433160000
Part Number : 2433160000
Shipping Days 72 Days
Standard Unit Price 7.75

Specificationtitle

  • Total length(mm)
    -
  • Blade width(mm)
    2.5
  • Blade thickness(mm)
    0.4
  • Connection size
    -
  • Ball locking
    -
  • Connection size(mm)
    -
-
3
0.5
-
72 Days
7.75

2433170000
Part Number : 2433170000
Shipping Days 72 Days
Standard Unit Price 7.75

Specificationtitle

  • Total length(mm)
    -
  • Blade width(mm)
    3
  • Blade thickness(mm)
    0.5
  • Connection size
    -
  • Ball locking
    -
  • Connection size(mm)
    -
-
3.5
0.6
-
72 Days
9.37

2433180000
Part Number : 2433180000
Shipping Days 72 Days
Standard Unit Price 9.37

Specificationtitle

  • Total length(mm)
    -
  • Blade width(mm)
    3.5
  • Blade thickness(mm)
    0.6
  • Connection size
    -
  • Ball locking
    -
  • Connection size(mm)
    -
-
4
0.8
-
72 Days
9.37

2433190000
Part Number : 2433190000
Shipping Days 72 Days
Standard Unit Price 9.37

Specificationtitle

  • Total length(mm)
    -
  • Blade width(mm)
    4
  • Blade thickness(mm)
    0.8
  • Connection size
    -
  • Ball locking
    -
  • Connection size(mm)
    -
-
5.5
1
-
72 Days
9.37

2433200000
Part Number : 2433200000
Shipping Days 72 Days
Standard Unit Price 9.37

Specificationtitle

  • Total length(mm)
    -
  • Blade width(mm)
    5.5
  • Blade thickness(mm)
    1
  • Connection size
    -
  • Ball locking
    -
  • Connection size(mm)
    -
39
4
0.8
1/4 inch
37 Days
15.18

9025590000
Part Number : 9025590000
Shipping Days 37 Days
Standard Unit Price 15.18

Specificationtitle

  • Total length(mm)
    39
  • Blade width(mm)
    4
  • Blade thickness(mm)
    0.8
  • Connection size
    1/4 inch
  • Ball locking
    -
  • Connection size(mm)
    -
175
2.5
0.4
-
30 Days
7.65

9918520000
Part Number : 9918520000
Shipping Days 30 Days
Standard Unit Price 7.65

Specificationtitle

  • Total length(mm)
    175
  • Blade width(mm)
    2.5
  • Blade thickness(mm)
    0.4
  • Connection size
    -
  • Ball locking
    -
  • Connection size(mm)
    -
175
3
0.5
-
30 Days
7.65

9918530000
Part Number : 9918530000
Shipping Days 30 Days
Standard Unit Price 7.65

Specificationtitle

  • Total length(mm)
    175
  • Blade width(mm)
    3
  • Blade thickness(mm)
    0.5
  • Connection size
    -
  • Ball locking
    -
  • Connection size(mm)
    -
175
3.5
0.6
-
30 Days
7.65

9918540000
Part Number : 9918540000
Shipping Days 30 Days
Standard Unit Price 7.65

Specificationtitle

  • Total length(mm)
    175
  • Blade width(mm)
    3.5
  • Blade thickness(mm)
    0.6
  • Connection size
    -
  • Ball locking
    -
  • Connection size(mm)
    -
175
4
0.8
-
30 Days
7.65

9918550000
Part Number : 9918550000
Shipping Days 30 Days
Standard Unit Price 7.65

Specificationtitle

  • Total length(mm)
    175
  • Blade width(mm)
    4
  • Blade thickness(mm)
    0.8
  • Connection size
    -
  • Ball locking
    -
  • Connection size(mm)
    -
175
5.5
1
-
30 Days
7.65

9918560000
Part Number : 9918560000
Shipping Days 30 Days
Standard Unit Price 7.65

Specificationtitle

  • Total length(mm)
    175
  • Blade width(mm)
    5.5
  • Blade thickness(mm)
    1
  • Connection size
    -
  • Ball locking
    -
  • Connection size(mm)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support