Screwdriver Bit

Click on this image to zoom in.

Click on this image to zoom in.

Screwdriver Bit

Standard Unit Price:
10.12
Shipping Days:
37 Days

Standard bit with high quality and very good performance capacity. Consistently high product quality is guaranteed through process-controlled hardening methods.

Basic Specifications

  • Packaging
    Other
  • Number of bits PH (crosshead)
    -
  • Number of bits PZ (crosshead)
    -
  • Number of bits Torx
    -
  • Number of bits groove
    -
  • Number of bits total
    -
  • With magnetic holder
    false
  • Number of bits hexagon socket
    -
  • Number of bits TriWing
    -
  • Number of bits two hole
    -
  • With bit ratchet
    false
  • Number of bits inner square (Robertson)
    -
  • With handgrip
    false
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
72 Days
24.66

2489300000
Part Number : 2489300000
Shipping Days 72 Days
Standard Unit Price 24.66

Specificationtitle

  • Packaging
    Other
  • Number of bits PH (crosshead)
    -
  • Number of bits PZ (crosshead)
    -
  • Number of bits Torx
    -
  • Number of bits groove
    -
  • Number of bits total
    -
  • With magnetic holder
    false
  • Number of bits hexagon socket
    -
  • Number of bits TriWing
    -
  • Number of bits two hole
    -
  • With bit ratchet
    false
  • Number of bits inner square (Robertson)
    -
  • With handgrip
    false
72 Days
11.20

2506040000
Part Number : 2506040000
Shipping Days 72 Days
Standard Unit Price 11.20

Specificationtitle

  • Packaging
    Other
  • Number of bits PH (crosshead)
    -
  • Number of bits PZ (crosshead)
    -
  • Number of bits Torx
    -
  • Number of bits groove
    -
  • Number of bits total
    -
  • With magnetic holder
    false
  • Number of bits hexagon socket
    -
  • Number of bits TriWing
    -
  • Number of bits two hole
    -
  • With bit ratchet
    false
  • Number of bits inner square (Robertson)
    -
  • With handgrip
    false
72 Days
10.12

2506050000
Part Number : 2506050000
Shipping Days 72 Days
Standard Unit Price 10.12

Specificationtitle

  • Packaging
    Other
  • Number of bits PH (crosshead)
    -
  • Number of bits PZ (crosshead)
    -
  • Number of bits Torx
    -
  • Number of bits groove
    -
  • Number of bits total
    -
  • With magnetic holder
    false
  • Number of bits hexagon socket
    -
  • Number of bits TriWing
    -
  • Number of bits two hole
    -
  • With bit ratchet
    false
  • Number of bits inner square (Robertson)
    -
  • With handgrip
    false
72 Days
10.12

2506060000
Part Number : 2506060000
Shipping Days 72 Days
Standard Unit Price 10.12

Specificationtitle

  • Packaging
    Other
  • Number of bits PH (crosshead)
    -
  • Number of bits PZ (crosshead)
    -
  • Number of bits Torx
    -
  • Number of bits groove
    -
  • Number of bits total
    -
  • With magnetic holder
    false
  • Number of bits hexagon socket
    -
  • Number of bits TriWing
    -
  • Number of bits two hole
    -
  • With bit ratchet
    false
  • Number of bits inner square (Robertson)
    -
  • With handgrip
    false
72 Days
10.12

2506070000
Part Number : 2506070000
Shipping Days 72 Days
Standard Unit Price 10.12

Specificationtitle

  • Packaging
    Other
  • Number of bits PH (crosshead)
    -
  • Number of bits PZ (crosshead)
    -
  • Number of bits Torx
    -
  • Number of bits groove
    -
  • Number of bits total
    -
  • With magnetic holder
    false
  • Number of bits hexagon socket
    -
  • Number of bits TriWing
    -
  • Number of bits two hole
    -
  • With bit ratchet
    false
  • Number of bits inner square (Robertson)
    -
  • With handgrip
    false
72 Days
10.12

2506080000
Part Number : 2506080000
Shipping Days 72 Days
Standard Unit Price 10.12

Specificationtitle

  • Packaging
    Other
  • Number of bits PH (crosshead)
    -
  • Number of bits PZ (crosshead)
    -
  • Number of bits Torx
    -
  • Number of bits groove
    -
  • Number of bits total
    -
  • With magnetic holder
    false
  • Number of bits hexagon socket
    -
  • Number of bits TriWing
    -
  • Number of bits two hole
    -
  • With bit ratchet
    false
  • Number of bits inner square (Robertson)
    -
  • With handgrip
    false
37 Days
19.38

9202510000
Part Number : 9202510000
Shipping Days 37 Days
Standard Unit Price 19.38

Specificationtitle

  • Packaging
    Other
  • Number of bits PH (crosshead)
    -
  • Number of bits PZ (crosshead)
    -
  • Number of bits Torx
    -
  • Number of bits groove
    -
  • Number of bits total
    -
  • With magnetic holder
    false
  • Number of bits hexagon socket
    -
  • Number of bits TriWing
    -
  • Number of bits two hole
    -
  • With bit ratchet
    false
  • Number of bits inner square (Robertson)
    -
  • With handgrip
    false

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support