Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1208335
Packaging | None | Heating- + sanitary mechanic set | false | Electrician set | false |
---|---|---|---|---|---|
Number of guiding drills | 0 | Number of fork spanners | 0 | Number of wood borers | 0 |
Number of HSS spiral drills | 0 | Number of cable cutters | 0 | Number of coaxial tools | 0 |
Number of crosshead screwdrivers PH | 0 | Number of crosshead screwdrivers PZ | 0 | Number of hole saws | 0 |
Number of finishing tools glass fibre cable | 0 | Number of hole edge core drills | 0 | Number of ring spanners | 0 |
Number of slotted screwdrivers | 0 | Number of socket inserts | 0 | Number of socket spanners | 0 |
Number of open-end spanners | 0 | Number of stone drills | 0 | Number of step drills | 0 |
Number of Torx screwdrivers | 0 | Total number of tools | 0 | Number of files | 0 |
Number of measuring tools | 0 | Number of pliers | - | Number of combination spanners | - |
Number of hexagonal keys | - | Number of adjustable wrenches | - | Number of bit inserts | - |
Number of testing tools | - | Number of ratchets | - | Number of tommy bars | - |
Number of chisels and punches | - | Number of hammers | - | Number of multifunctional tools | - |
Number of saws | - |
This page is Tool set, SAMPLE, part number 1208335.
You can find the detail information about specifications and dimensions on part number 1208335.