Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1212539 |
1212540 |
1212541 |
1212542 |
1212701 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of crosshead screwdrivers PH | Number of crosshead screwdrivers PZ | Number of slotted screwdrivers | Number of Torx screwdrivers | Total number of tools | |
---|---|---|---|---|---|---|---|---|---|---|
43.57 € | 4 | 7 Days | 2 | 0 | 4 | 0 | 6 | |||
45.88 € | 4 | 7 Days | 0 | 2 | 4 | 0 | 6 | |||
39.69 € | 4 | 7 Days | 2 | 0 | 4 | 0 | 6 | |||
41.74 € | 4 | 7 Days | 0 | 0 | 0 | 6 | 6 | |||
57.94 € | 3 | 7 Days | 2 | 2 | 3 | 0 | 7 |
Loading...
Packaging | Other | Heating- + sanitary mechanic set | false | Electrician set | false |
---|---|---|---|---|---|
Number of guiding drills | 0 | Number of fork spanners | 0 | Number of wood borers | 0 |
Number of HSS spiral drills | 0 | Number of cable cutters | 0 | Number of coaxial tools | 0 |
Number of hole saws | 0 | Number of finishing tools glass fibre cable | 0 | Number of hole edge core drills | 0 |
Number of ring spanners | 0 | Number of socket inserts | 0 | Number of socket spanners | 0 |
Number of open-end spanners | 0 | Number of stone drills | 0 | Number of step drills | 0 |
Number of files | 0 | Number of measuring tools | 0 | Number of pliers | - |
Number of combination spanners | - | Number of hexagonal keys | - | Number of adjustable wrenches | - |
Number of bit inserts | - | Number of testing tools | - | Number of ratchets | - |
Number of tommy bars | - | Number of chisels and punches | - | Number of hammers | - |
Number of multifunctional tools | - | Number of saws | - |