- | 7.63 | Coromant Capto C10 | 140 | - | Yes - through center and flange | Steep-Angle Taper 50 - BIG-PLUS ISO 7388/1 (DIN 69871-ADB) | 1 pieces |
LB1 = 10.90 mm/BD2 = 63.50 mm | 0.85 | Coromant Capto C3 | 30 | - | Yes - through center and flange | Steep-Angle Taper 40 - ISO 7388/1 (DIN 69871-ADB) | 1 pieces |
- | 2.6 | Coromant Capto C3 | - | 30 | Yes - through flange | Steep-Angle Taper 50 - BIG-PLUS ISO 7388/1 (DIN 69871-ADB) | 1 pieces |
- | 2.78 | Coromant Capto C3 | - | 60 | Yes - through center and flange | Steep-Angle Taper 50 - BIG-PLUS ISO 7388.1 | 1 pieces |
LB1 = 20.90 mm/BD2 = 63.50 mm | 0.93 | Coromant Capto C4 | 40 | - | Yes - through center and flange | Steep-Angle Taper 40 - ISO 7388/1 (DIN 69871-ADB) | 1 pieces |
- | 2.6 | Coromant Capto C4 | 30 | - | Yes - through flange | Steep-Angle Taper 50 - BIG-PLUS ISO 7388/1 (DIN 69871-ADB) | 1 pieces |
- | 2.88 | Coromant Capto C4 | - | 60 | Yes - through center and flange | Steep-Angle Taper 50 - BIG-PLUS ISO 7388.1 | 1 pieces |
LB1 = 30.90 mm/BD2 = 63.50 mm | 1.1 | Coromant Capto C5 | 50 | - | Yes - through center and flange | Steep-Angle Taper 40 - ISO 7388/1 (DIN 69871-ADB) | 1 pieces |
- | 2.6 | Coromant Capto C5 | 30 | - | Yes - through center and flange | Steep-Angle Taper 50 - BIG-PLUS ISO 7388/1 (DIN 69871-ADB) | 1 pieces |
- | 3.15 | Coromant Capto C5 | - | 70 | Yes - through center and flange | Steep-Angle Taper 50 - BIG-PLUS ISO 7388.1 | 1 pieces |
LB1 = 30.90 mm/BD2 = 63.50 mm | 1.82 | Coromant Capto C6 | 85 | - | Yes - through center and flange | Steep-Angle Taper 40 - ISO 7388/1 (DIN 69871-ADB) | 1 pieces |
- | 2.4 | Coromant Capto C6 | 50 | - | Yes - through center and flange | Steep-Angle Taper 50 - BIG-PLUS ISO 7388/1 (DIN 69871-ADB) | 1 pieces |
- | 4.08 | Coromant Capto C6 | - | 100 | Yes - through center and flange | Steep-Angle Taper 50 - BIG-PLUS ISO 7388.1 | 1 pieces |
- | 3.4 | Coromant Capto C8 | 70 | - | Yes - through center and flange | Steep-Angle Taper 50 - BIG-PLUS ISO 7388/1 (DIN 69871-ADB) | 1 pieces |
- | 5.62 | Coromant Capto C8 | - | 120 | Yes - through center and flange | Steep-Angle Taper 50 - BIG-PLUS ISO 7388.1 | 1 pieces |