Configure
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    SANDVIK T-Max Insert for Grooving

    SANDVIK T-Max Insert for Grooving

    Part number:

    Still undefined. 9 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Groove Width (For Grooving / Plunging)

    Customs tariff — weight

    (kg)

    Other designs

    Insert clearance angle

    Large insert / insert holder L/S

    Insert shape

    Minimum order quantity
    -
    0
    Other
    1
    150.23
    1 pieces
    -
    0
    Other
    1
    150.23
    1 pieces
    -
    0.001
    Other
    11°
    2
    150.23
    1 pieces
    -
    0.001
    Other
    11°
    2
    150.23
    1 pieces
    -
    0.002
    Other
    11°
    3
    150.23
    1 pieces
    -
    0.002
    Other
    11°
    3
    150.23
    1 pieces
    -
    0.004
    Other
    11°
    4
    150.23
    1 pieces
    -
    0.005
    Other
    11°
    4
    150.23
    1 pieces
    12.70 mm
    0.003
    -
    11°
    12 07
    CSGX
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    97.08 €
    ( 115.53 € )
    5 working days
    97.08 €
    ( 115.53 € )
    5 working days
    105.85 €
    ( 125.96 € )
    5 working days
    105.85 €
    ( 125.96 € )
    5 working days
    127.08 €
    ( 151.23 € )
    5 working days
    127.08 €
    ( 151.23 € )
    5 working days
    206.15 €
    ( 245.32 € )
    5 working days
    223.08 €
    ( 265.47 € )
    5 working days
    79.08 €
    ( 94.11 € )
    5 working days

    More Information

    Basic information

    [Specifications]
    ・Work material: Heat-resistant alloy, titanium alloy, High Hardness Material
    ・What type of machining is it suitable for?: Plunge cutting
    ・Cutting Direction: No-hand
    ・Grade type: Ceramic
    ・Insert type: Ceramic plunge cutting insert
    ・eClass-5.1: 21011901

    [Features]
    ・Stable insert clamping
    ・High performing grades
    ・Reliable and secure machining