2 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 6 | 3 | 6 | 57 | 0.025 | - | 9.7 | Straight shank | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
2 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 6 | 3 | 6 | 57 | 0.025 | - | 9.7 | Weldon | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
3 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 7 | 3 | 6 | 57 | 0.025 | - | 10.6 | Straight shank | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
3 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 7 | 3 | 6 | 57 | 0.025 | - | 10.6 | Weldon | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
3.175 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 7.5438 | 3 | 3.17 | 38.1 | 0.004 | - | 7.544 | Straight shank | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
4 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 8 | 3 | 6 | 57 | 0.022 | KCH = 45° | 15.3 | Straight shank | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
4 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 8 | 3 | 6 | 57 | 0.022 | KCH = 45° | 15.3 | Weldon | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
5 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 10 | 3 | 6 | 57 | 0.025 | KCH = 45° | 16.1 | Straight shank | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
5 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 10 | 3 | 6 | 57 | 0.025 | KCH = 45° | 16.1 | Weldon | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
6 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 10 | 3 | 6 | 57 | 0.027 | KCH = 45° | 10 | Straight shank | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
6 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 10 | 3 | 6 | 57 | 0.027 | KCH = 45° | 10 | Weldon | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
6.35 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 10.7188 | 3 | 6.35 | 63.5 | 0.029 | KCH = 45° / CHW = 0.10 mm | 10.719 | Straight shank | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
7 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 13 | 3 | 8 | 63 | 0.044 | KCH = 45° | 3.9 | Straight shank | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
8 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 16 | 3 | 8 | 63 | 0.044 | KCH = 45° | 16 | Straight shank | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
8 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 16 | 3 | 8 | 63 | 0.044 | KCH = 45° | 16 | Weldon | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
9 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 16 | 3 | 10 | 72 | 0.072 | KCH = 45° | 4.3 | Straight shank | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
9 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 16 | 3 | 10 | 72 | 0.072 | KCH = 45° | 31.1 | Weldon | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
9.525 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 18.2626 | 3 | 9.53 | 63.5 | 0.066 | KCH = 45° / CHW = 0.10 mm | 18.263 | Straight shank | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
10 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 19 | 3 | 10 | 72 | 0.076 | KCH = 45° | 19 | Straight shank | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
10 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 19 | 3 | 10 | 72 | 0.076 | KCH = 45° | 19 | Weldon | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
12 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 22 | 3 | 12 | 83 | 0.114 | KCH = 45° | 7.6 | Straight shank | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
12 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 22 | 3 | 12 | 83 | 0.114 | KCH = 45° | - | Weldon | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
12.7 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 23.4188 | 3 | 12.7 | 76.2 | 0.14 | KCH = 45° / CHW = 0.10 mm | 23.419 | Straight shank | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
14 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 22 | 3 | 14 | 83 | 0.163 | KCH = 45° | 22 | Straight shank | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
14 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 22 | 3 | 14 | 83 | 0.163 | KCH = 45° | 22 | Weldon | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
16 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 26 | 3 | 16 | 92 | 0.239 | KCH = 45° | 10 | Straight shank | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
16 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 26 | 3 | 16 | 92 | 0.239 | KCH = 45° | - | Weldon | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
18 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 26 | 3 | 18 | 92 | 0.3 | KCH = 45° | 26 | Straight shank | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
18 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 26 | 3 | 18 | 92 | 0.3 | KCH = 45° | 26 | Weldon | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
20 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 32 | 3 | 20 | 104 | 0.4 | KCH = 45° | 16 | Straight shank | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
20 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 32 | 3 | 20 | 104 | 0.4 | KCH = 45° | - | Weldon | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
4.775 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 9.525 | 3 | 4.75 | 50.8 | 0.013 | KCH = 45° / CHW = 0.10 mm | 9.525 | Straight shank | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
15.875 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 26.1874 | 3 | 15.88 | 88.9 | 0.255 | KCH = 45° / CHW = 0.15 mm | 26.187 | Straight shank | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
19.05 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 30.9626 | 3 | 19.05 | 101.6 | 0.42 | KCH = 45° / CHW = 0.15 mm | 30.963 | Straight shank | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
25.4 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 40.4876 | 3 | 25.4 | 127 | 0.746 | KCH = 45° / CHW = 0.25 mm | 40.488 | Straight shank | P|M|K|N|S | 1620 | N | CoroMill Plura for roughing | 1 pieces |
2 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | 7 | 4 | 6 | 57 | 0.03 | KCH = 45° | 7 | Straight shank | P|M|K|S | 1620 | - | CoroMill Plura for roughing, finishing and end milling | 1 pieces |
2 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | 7 | 4 | 6 | 57 | 0.03 | KCH = 45° | 7 | Straight shank | P|M|K|S | 1630 | - | CoroMill Plura for roughing, finishing and end milling | 1 pieces |
3 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | 8 | 4 | 6 | 57 | 0.03 | KCH = 45° | 8 | Straight shank | P|M|K|S | 1620 | - | CoroMill Plura for roughing, finishing and end milling | 1 pieces |
3 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | 8 | 4 | 6 | 57 | 0.03 | KCH = 45° | 8 | Straight shank | P|M|K|S | 1630 | - | CoroMill Plura for roughing, finishing and end milling | 1 pieces |
3.175 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | 7.9502 | 4 | 3.17 | 38.1 | 0.004 | - | 7.95 | Straight shank | P|M|K|S | 1630 | - | CoroMill Plura for roughing, finishing and end milling | 1 pieces |
4 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | 11 | 4 | 6 | 57 | 0.03 | KCH = 45° | 11 | Straight shank | P|M|K|S | 1620 | - | CoroMill Plura for roughing, finishing and end milling | 1 pieces |
4 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | 11 | 4 | 6 | 57 | 0.03 | KCH = 45° | 11 | Straight shank | P|M|K|S | 1630 | - | CoroMill Plura for roughing, finishing and end milling | 1 pieces |
4.775 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | 11.9126 | 4 | 4.75 | 50.8 | 0.013 | KCH = 45° / CHW = 0.10 mm | 11.913 | Straight shank | P|M|K|S | 1630 | - | CoroMill Plura for roughing, finishing and end milling | 1 pieces |
5 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | 13 | 4 | 6 | 57 | 0.031 | KCH = 45° | 13 | Straight shank | P|M|K|S | 1620 | - | CoroMill Plura for roughing, finishing and end milling | 1 pieces |
5 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | 13 | 4 | 6 | 57 | 0.031 | KCH = 45° | 13 | Straight shank | P|M|K|S | 1630 | - | CoroMill Plura for roughing, finishing and end milling | 1 pieces |
6 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | 13 | 4 | 6 | 57 | 0.032 | KCH = 45° | 11 | Straight shank | P|M|K|S | 1620 | - | CoroMill Plura for roughing, finishing and end milling | 1 pieces |
6 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | 13 | 4 | 6 | 57 | 0.032 | KCH = 45° | 11 | Straight shank | P|M|K|S | 1630 | - | CoroMill Plura for roughing, finishing and end milling | 1 pieces |
6 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | 13 | 4 | 6 | 57 | 0.032 | KCH = 45° | 13 | Weldon | P|M|K|S | 1630 | - | CoroMill Plura for roughing, finishing and end milling | 1 pieces |
6.35 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | 13.4874 | 4 | 6.35 | 63.5 | 0.023 | KCH = 45° / CHW = 0.10 mm | 13.487 | Straight shank | P|M|K|S | 1630 | - | CoroMill Plura for roughing, finishing and end milling | 1 pieces |
8 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | 19 | 4 | 8 | 63 | 0.06 | KCH = 45° | 19 | Straight shank | P|M|K|S | 1620 | - | CoroMill Plura for roughing, finishing and end milling | 1 pieces |
8 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | 19 | 4 | 8 | 63 | 0.06 | KCH = 45° | 19 | Straight shank | P|M|K|S | 1630 | - | CoroMill Plura for roughing, finishing and end milling | 1 pieces |
8 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | 19 | 4 | 8 | 63 | 0.06 | KCH = 45° | 19 | Weldon | P|M|K|S | 1630 | - | CoroMill Plura for roughing, finishing and end milling | 1 pieces |
9.525 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | 21.4376 | 4 | 9.53 | 76.2 | 0.066 | KCH = 45° / CHW = 0.15 mm | 21.438 | Straight shank | P|M|K|S | 1630 | - | CoroMill Plura for roughing, finishing and end milling | 1 pieces |
10 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | 22 | 4 | 10 | 72 | 0.06 | KCH = 45° | 22 | Straight shank | P|M|K|S | 1620 | - | CoroMill Plura for roughing, finishing and end milling | 1 pieces |
10 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | 22 | 4 | 10 | 72 | 0.06 | KCH = 45° | 22 | Straight shank | P|M|K|S | 1630 | - | CoroMill Plura for roughing, finishing and end milling | 1 pieces |
10 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | 22 | 4 | 10 | 72 | 0.06 | KCH = 45° | 22 | Weldon | P|M|K|S | 1630 | - | CoroMill Plura for roughing, finishing and end milling | 1 pieces |
12 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | 26 | 4 | 12 | 83 | 0.143 | KCH = 45° | 26 | Straight shank | P|M|K|S | 1620 | - | CoroMill Plura for roughing, finishing and end milling | 1 pieces |
12 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | 26 | 4 | 12 | 83 | 0.143 | KCH = 45° | 26 | Straight shank | P|M|K|S | 1630 | - | CoroMill Plura for roughing, finishing and end milling | 1 pieces |
12 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | 26 | 4 | 12 | 83 | 0.143 | KCH = 45° | 26 | Weldon | P|M|K|S | 1630 | - | CoroMill Plura for roughing, finishing and end milling | 1 pieces |
12.7 | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | 27.7876 | 4 | 12.7 | 88.9 | 0.14 | KCH = 45° / CHW = 0.15 mm | 27.788 | Straight shank | P|M|K|S | 1630 | - | CoroMill Plura for roughing, finishing and end milling | 1 pieces |