Part number:
possible part numbers found.Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
502.77 € ( 598.30 € ) | 5 working days |
530.54 € ( 631.34 € ) | 5 working days |
577.31 € ( 687.00 € ) | 5 working days |
638.69 € ( 760.04 € ) | 5 working days |
684.00 € ( 813.96 € ) | 5 working days |
504.23 € ( 600.03 € ) | 5 working days |
577.31 € ( 687.00 € ) | 5 working days |
638.69 € ( 760.04 € ) | 5 working days |
681.08 € ( 810.49 € ) | 5 working days |
[Specifications]
- Blade diameter D(mm): 19.7, 20, 25, 25.4, 31.75, 32
- Number of flutes(sheet): 2, 3, 4
- Machine chuck / socket size: E20, E25
- Milling tool pitch: Broad straight pitch, Narrow, straight pitch, Wide differential pitch
- Maximum Cutting Depth (Ad) (mm): 5.5
- Milling cutter tool, Chuck type: EH interface
- Milling application: 90° square shoulder milling cutter
- Milling cutter type: CoroMill 490-08 - for cutting depths up to 5.5mm
- Insert holder or coupling size: 8