Configure
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    SANDVIK CoroMill 329 Groove Milling Cutter

    SANDVIK CoroMill 329 Groove Milling Cutter

    Part number:

    Still undefined. 3 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Customs tariff — weight

    (kg)

    Insert holder or coupling size

    Minimum order quantity
    1.046
    F
    1 pieces
    1.043
    G
    1 pieces
    1.091
    H
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    1,411.85 €
    ( 1,680.10 € )
    5 working days
    1,411.85 €
    ( 1,680.10 € )
    5 working days
    1,411.85 €
    ( 1,680.10 € )
    5 working days

    More Information

    Basic information

    [Specifications]
    - Customs tariff — weight(kg): 1.043, 1.046, 1.091
    - Insert holder or coupling size: F, G, H
    - Blade diameter D (mm): 100
    - Number of flutes (sheet): 6
    - Maximum Cutting Depth (Ad) (mm): 15
    - Milling cutter tool: Chuck type: Arbor chuck
    - Milling application: 90° square shoulder milling cutter
    - Milling cutter type: CoroMill 329 Disc Milling Cutter
    - Milling cutter tool: Chuck size D mm (mm): 22