Part number:
possible part numbers found.Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
1,132.69 € ( 1,347.90 € ) | 5 working days |
1,245.23 € ( 1,481.82 € ) | 5 working days |
1,495.15 € ( 1,779.23 € ) | 5 working days |
1,495.15 € ( 1,779.23 € ) | 5 working days |
1,869.31 € ( 2,224.48 € ) | 5 working days |
1,682.23 € ( 2,001.85 € ) | 5 working days |
1,619.38 € ( 1,927.06 € ) | 5 working days |
1,245.23 € ( 1,481.82 € ) | 5 working days |
1,495.15 € ( 1,779.23 € ) | 5 working days |
1,642.77 € ( 1,954.90 € ) | 5 working days |
2,367.69 € ( 2,817.55 € ) | 5 working days |
1,993.54 € ( 2,372.31 € ) | 5 working days |
2,616.15 € ( 3,113.22 € ) | 5 working days |
2,180.62 € ( 2,594.94 € ) | 5 working days |
1,698.31 € ( 2,020.99 € ) | 5 working days |
1,471.77 € ( 1,751.41 € ) | 5 working days |
1,806.46 € ( 2,149.69 € ) | 5 working days |
1,245.23 € ( 1,481.82 € ) | 5 working days |
1,370.92 € ( 1,631.39 € ) | 5 working days |
1,370.92 € ( 1,631.39 € ) | 5 working days |
1,132.69 € ( 1,347.90 € ) | 5 working days |
1,471.77 € ( 1,751.41 € ) | 5 working days |
2,242.00 € ( 2,667.98 € ) | 5 working days |
1,743.62 € ( 2,074.91 € ) | 5 working days |
1,993.54 € ( 2,372.31 € ) | 5 working days |
1,370.92 € ( 1,631.39 € ) | 5 working days |
2,117.77 € ( 2,520.15 € ) | 5 working days |
2,491.92 € ( 2,965.38 € ) | 5 working days |
1,558.00 € ( 1,854.02 € ) | 5 working days |
3,177.38 € ( 3,781.08 € ) | 5 working days |
2,740.38 € ( 3,261.05 € ) | 5 working days |
1,619.38 € ( 1,927.06 € ) | 5 working days |
1,932.15 € ( 2,299.26 € ) | 5 working days |
1,743.62 € ( 2,074.91 € ) | 5 working days |
2,038.85 € ( 2,426.23 € ) | 5 working days |
1,924.85 € ( 2,290.57 € ) | 5 working days |
1,558.00 € ( 1,854.02 € ) | 5 working days |
2,491.92 € ( 2,965.38 € ) | 5 working days |
1,812.31 € ( 2,156.65 € ) | 5 working days |
1,359.23 € ( 1,617.48 € ) | 5 working days |
1,930.69 € ( 2,297.52 € ) | 5 working days |
1,930.69 € ( 2,297.52 € ) | 5 working days |
2,180.62 € ( 2,594.94 € ) | 5 working days |
2,304.85 € ( 2,742.77 € ) | 5 working days |
1,755.31 € ( 2,088.82 € ) | 5 working days |
2,429.08 € ( 2,890.61 € ) | 5 working days |
1,930.69 € ( 2,297.52 € ) | 5 working days |
2,679.00 € ( 3,188.01 € ) | 5 working days |
2,367.69 € ( 2,817.55 € ) | 5 working days |
2,151.38 € ( 2,560.14 € ) | 5 working days |
2,429.08 € ( 2,890.61 € ) | 5 working days |
3,301.62 € ( 3,928.93 € ) | 5 working days |
2,803.23 € ( 3,335.84 € ) | 5 working days |
3,053.15 € ( 3,633.25 € ) | 5 working days |
2,548.92 € ( 3,033.21 € ) | 5 working days |
3,057.54 € ( 3,638.47 € ) | 5 working days |
3,851.15 € ( 4,582.87 € ) | 5 working days |
4,587.77 € ( 5,459.45 € ) | 5 working days |
1,495.15 € ( 1,779.23 € ) | 5 working days |
1,495.15 € ( 1,779.23 € ) | 5 working days |
[Specifications]
- Milling cutter tool: Chuck type: Arbor chuck, Coromant Capto, Straight shank, Weldon chuck
- Milling tool pitch: Broad straight pitch, Extra narrow differential pitch, Extra narrow straight pitch, Narrow differential pitch, Narrow, straight pitch, Wide differential pitch
- Insert holder or coupling size: 11, 18
- eClass-5.1: 21010503
- Milling application: 90° square shoulder milling cutter
- Milling cutter type: CoroMill 390 Long Edge Cutter