Configure
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    SANDVIK CoroMill 331 Adjustable Double Half Side and Face Disc Milling Cutter

    SANDVIK CoroMill 331 Adjustable Double Half Side and Face Disc Milling Cutter

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    blade diameter D

    (mm)

    Number of flutes

    (sheet)

    Maximum Cutting Depth (Ad)

    (mm)

    Customs tariff — weight

    (kg)

    Milling cutter tool: Chuck size D mm

    (mm)

    Minimum order quantity
    250
    16
    30.2
    7.5
    50
    1 pieces
    315
    20
    33.8
    1
    60
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    5,830.08 €
    ( 6,937.80 € )
    5 working days
    7,127.92 €
    ( 8,482.22 € )
    5 working days

    More Information

    Basic information

    [Specifications]
    Blade diameter D(mm): 203.2, 250, 254, 315
    Number of flutes(sheet): 12, 16, 20, 24, 32
    Maximum Cutting Depth (Ad)(mm): 30.2, 33.8
    Milling cutter tool: Chuck type: Mounting with 2 keyways, Arbor chuck
    eClass-5.1: 21010508
    Milling application: 90° square shoulder milling cutter
    Milling cutter type: CoroMill 331 Disc Milling Cutter
    Insert holder or coupling size: 11