20 | 2 | 5.5 | 0.1 | Weldon chuck | Broad straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | 16 | 8 | 1 pieces |
20 | 2 | 5.5 | 0.178 | Weldon chuck | Broad straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | 20 | 8 | 1 pieces |
20 | 2 | 5.5 | 0.2 | Coromant Capto | Broad straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | C3 | 8 | 1 pieces |
20 | 2 | 5.5 | 0.358 | Coromant Capto | Broad straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | C4 | 8 | 1 pieces |
20 | 2 | 5.5 | 0.901 | HSK mounting | Broad straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | HSK 63 | 8 | 1 pieces |
25 | 2 | 5.5 | 0.178 | Weldon chuck | Broad straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | 20 | 8 | 1 pieces |
25 | 3 | 5.5 | 0.275 | Weldon chuck | Narrow, straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | 25 | 8 | 1 pieces |
25 | 3 | 5.5 | 0.3 | Coromant Capto | Narrow, straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | C3 | 8 | 1 pieces |
25 | 3 | 5.5 | 0.4 | Coromant Capto | Narrow, straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | C4 | 8 | 1 pieces |
25 | 3 | 5.5 | 0.6 | Coromant Capto | Narrow, straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | C5 | 8 | 1 pieces |
25 | 3 | 5.5 | 1.02 | Coromant Capto | Narrow, straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | C6 | 8 | 1 pieces |
25 | 3 | 5.5 | 0.906 | HSK mounting | Narrow, straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | HSK 63 | 8 | 1 pieces |
32 | 3 | 5.5 | 0.35 | Weldon chuck | Wide differential pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | 25 | 8 | 1 pieces |
32 | 4 | 5.5 | 0.355 | Weldon chuck | Narrow, straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | 25 | 8 | 1 pieces |
32 | 3 | 5.5 | 0.55 | Weldon chuck | Wide differential pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | 32 | 8 | 1 pieces |
32 | 4 | 5.5 | 0.55 | Weldon chuck | Narrow, straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | 32 | 8 | 1 pieces |
32 | 4 | 5.5 | 0.4 | Coromant Capto | Narrow, straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | C3 | 8 | 1 pieces |
32 | 4 | 5.5 | 0.48 | Coromant Capto | Narrow, straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | C4 | 8 | 1 pieces |
32 | 4 | 5.5 | 0.7 | Coromant Capto | Narrow, straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | C5 | 8 | 1 pieces |
32 | 4 | 5.5 | 1.051 | Coromant Capto | Narrow, straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | C6 | 8 | 1 pieces |
32 | 4 | 5.5 | 1.02 | HSK mounting | Narrow, straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | HSK 63 | 8 | 1 pieces |
36 | 4 | 5.5 | 0.3 | Coromant Capto | Narrow differential pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | C3 | 8 | 1 pieces |
40 | 4 | 10 | 1 | Straight shank | Extra narrow straight pitch | CoroMill 490-14 - for cutting depths up to 10.00 mm | 32 | 14 | 1 pieces |
40 | 6 | 5.5 | 0.715 | Weldon chuck | Extra narrow straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | 32 | 8 | 1 pieces |
40 | 4 | 5.5 | 0.702 | Weldon chuck | Narrow differential pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | 32 | 8 | 1 pieces |
40 | 4 | 10 | 0.64 | Weldon chuck | Extra narrow straight pitch | CoroMill 490-14 - for cutting depths up to 10.00 mm | 32 | 14 | 1 pieces |
40 | 3 | 10 | 0.64 | Weldon chuck | Narrow differential pitch | CoroMill 490-14 - for cutting depths up to 10.00 mm | 32 | 14 | 1 pieces |
40 | 6 | 5.5 | 0.6 | Coromant Capto | Extra narrow straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | C4 | 8 | 1 pieces |
40 | 4 | 5.5 | 0.6 | Coromant Capto | Narrow differential pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | C4 | 8 | 1 pieces |
40 | 4 | 10 | 0.54 | Coromant Capto | Extra narrow straight pitch | CoroMill 490-14 - for cutting depths up to 10.00 mm | C4 | 14 | 1 pieces |
40 | 3 | 10 | 0.54 | Coromant Capto | Narrow differential pitch | CoroMill 490-14 - for cutting depths up to 10.00 mm | C4 | 14 | 1 pieces |
40 | 7 | 5.5 | 0.821 | Coromant Capto | Extra narrow straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | C5 | 8 | 1 pieces |
40 | 4 | 5.5 | 0.821 | Coromant Capto | Narrow differential pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | C5 | 8 | 1 pieces |
40 | 4 | 10 | 0.76 | Coromant Capto | Extra narrow straight pitch | CoroMill 490-14 - for cutting depths up to 10.00 mm | C5 | 14 | 1 pieces |
40 | 3 | 10 | 0.76 | Coromant Capto | Narrow differential pitch | CoroMill 490-14 - for cutting depths up to 10.00 mm | C5 | 14 | 1 pieces |
40 | 6 | 5.5 | 1.25 | Coromant Capto | Extra narrow straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | C6 | 8 | 1 pieces |
40 | 4 | 10 | 1.15 | Coromant Capto | Extra narrow straight pitch | CoroMill 490-14 - for cutting depths up to 10.00 mm | C6 | 14 | 1 pieces |
40 | 3 | 10 | 1.15 | Coromant Capto | Narrow differential pitch | CoroMill 490-14 - for cutting depths up to 10.00 mm | C6 | 14 | 1 pieces |
40 | 6 | 5.5 | 1.25 | HSK mounting | Extra narrow straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | HSK 63 | 8 | 1 pieces |
40 | 6 | 5.5 | 0.178 | Arbor chuck | Extra narrow straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | 16 | 8 | 1 pieces |
40 | 4 | 5.5 | 0.178 | Arbor chuck | Narrow differential pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | 16 | 8 | 1 pieces |
44 | 6 | 5.5 | 0.556 | Coromant Capto | Extra narrow straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | C4 | 8 | 1 pieces |
44 | 5 | 5.5 | 0.555 | Coromant Capto | Narrow differential pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | C4 | 8 | 1 pieces |
44 | 4 | 10 | 0.61 | Coromant Capto | Extra narrow straight pitch | CoroMill 490-14 - for cutting depths up to 10.00 mm | C4 | 14 | 1 pieces |
44 | 3 | 10 | 0.61 | Coromant Capto | Narrow differential pitch | CoroMill 490-14 - for cutting depths up to 10.00 mm | C4 | 14 | 1 pieces |
44 | 5 | 5.5 | 0.3 | Arbor chuck | Narrow differential pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | 16 | 8 | 1 pieces |
50 | 7 | 5.5 | 1.051 | Coromant Capto | Extra narrow straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | C5 | 8 | 1 pieces |
50 | 5 | 5.5 | 1.051 | Coromant Capto | Narrow differential pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | C5 | 8 | 1 pieces |
50 | 5 | 10 | 0.98 | Coromant Capto | Extra narrow straight pitch | CoroMill 490-14 - for cutting depths up to 10.00 mm | C5 | 14 | 1 pieces |
50 | 4 | 10 | 0.98 | Coromant Capto | Narrow differential pitch | CoroMill 490-14 - for cutting depths up to 10.00 mm | C5 | 14 | 1 pieces |
50 | 7 | 5.5 | 1.535 | Coromant Capto | Extra narrow straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | C6 | 8 | 1 pieces |
50 | 5 | 5.5 | 1.535 | Coromant Capto | Narrow differential pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | C6 | 8 | 1 pieces |
50 | 5 | 10 | 1.37 | Coromant Capto | Extra narrow straight pitch | CoroMill 490-14 - for cutting depths up to 10.00 mm | C6 | 14 | 1 pieces |
50 | 4 | 10 | 1.37 | Coromant Capto | Narrow differential pitch | CoroMill 490-14 - for cutting depths up to 10.00 mm | C6 | 14 | 1 pieces |
50 | 7 | 5.5 | 1.537 | HSK mounting | Extra narrow straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | HSK 63 | 8 | 1 pieces |
50 | 5 | 5.5 | 1.538 | HSK mounting | Narrow differential pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | HSK 63 | 8 | 1 pieces |
54 | 7 | 5.5 | 0.918 | Coromant Capto | Extra narrow straight pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | C5 | 8 | 1 pieces |
54 | 5 | 5.5 | 0.918 | Coromant Capto | Narrow differential pitch | CoroMill 490-08 - for cutting depths up to 5.50mm | C5 | 8 | 1 pieces |
54 | 5 | 10 | 0.87 | Coromant Capto | Extra narrow straight pitch | CoroMill 490-14 - for cutting depths up to 10.00 mm | C5 | 14 | 1 pieces |
54 | 4 | 10 | 0.87 | Coromant Capto | Narrow differential pitch | CoroMill 490-14 - for cutting depths up to 10.00 mm | C5 | 14 | 1 pieces |