Configure

SANDVIK Coromant Capto Extension Adaptor with Quick Change

SANDVIK Coromant Capto Extension Adaptor with Quick Change

Part number:

Still undefined. 4 possible part numbers found.
Quantity:

Part number list

Number of items

Overall Length L1

Customs tariff weight

(kg)

Tool-side mount/coupling size

Machine-side mount/coupling size

Minimum order quantity
85
0.7
Coromant Capto C4
Coromant Capto C4
1 pieces
100
1.3
Coromant Capto C5
Coromant Capto C5
1 pieces
115
2.4
Coromant Capto C6
Coromant Capto C6
1 pieces
145
5
Coromant Capto C8
Coromant Capto C8
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
887.15 €
( 1,055.71 € )
5 working days
931.00 €
( 1,107.89 € )
5 working days
977.77 €
( 1,163.55 € )
5 working days
1,045.00 €
( 1,243.55 € )
5 working days

More Information

Basic information

[Specifications]
・Cutting Direction: Neutral
・Coolant: Yes
・Overall Length L1: 85, 100, 115, 145mm
・eClass-5.1: 21021105

[Features]
・High torque transmission
・High bending strength
・With quick change and automated tool change
・Advanced nozzle technology for process security even at low pressures
・Through-tool delivery of high-pressure coolant, from machine to cutting edge
・Balanced and concentric
・Self-centering