- | 19.05 | - | 0.35 | 30 | Input: through center/output: through milling arbor mount | Coromant Capto C3 | 1 pieces |
24.9936 | 19.05 | - | 0.3 | 18.01 | Input: through center/output: through milling arbor mount | Coromant Capto C4 | 1 pieces |
- | 25.4 | - | 0.55 | 35 | Input: through center/output: through milling arbor mount | Coromant Capto C4 | 1 pieces |
24.9936 | 19.05 | - | 0.5 | 18.01 | Input: through center/output: through milling arbor mount | Coromant Capto C5 | 1 pieces |
150.0124 | 50.01 | BD1 = 43.00 | 2 | LSC = 18.01 | Input: through center/output: through milling arbor mount | Coromant Capto C5 | 1 pieces |
24.9936 | 25.4 | - | 0.5 | 18.01 | Input: through center/output: through milling arbor mount | Coromant Capto C5 | 1 pieces |
- | 31.75 | - | 1.2 | 40 | Input: through center/output: through milling arbor mount | Coromant Capto C5 | 1 pieces |
45.0088 | 38.1 | - | 1.5 | 23.01 | Input: through center/output: through milling arbor mount | Coromant Capto C5 | 1 pieces |
29.9974 | 19.05 | - | 1 | 18.01 | Input: through center/output: through milling arbor mount | Coromant Capto C6 | 1 pieces |
119.9896 | 62.99 | BD1 = 51.99 | 2.6 | LSC = 18.01 | Input: through center/output: through milling arbor mount | Coromant Capto C6 | 1 pieces |
189.992 | 62.99 | BD1 = 51.99 | 3.9 | LSC = 18.01 | Input: through center/output: through milling arbor mount | Coromant Capto C8 | 1 pieces |
29.9974 | 25.4 | - | 1 | 18.01 | Input: through center/output: through milling arbor mount | Coromant Capto C6 | 1 pieces |
29.9974 | 31.75 | - | 1 | 18.01 | Input: through center/output: through milling arbor mount | Coromant Capto C6 | 1 pieces |
49.9872 | 38.1 | - | 2 | 23.01 | Input: through center/output: through milling arbor mount | Coromant Capto C6 | 1 pieces |
30 | 31.8 | BD1 = 65.00 mm/BBD = 1 mm/RPMX = 12,000 mm | 1.19 | LSC = 18.00 | Yes | Coromant Capto C6 | 1 pieces |
29.9974 | 19.05 | - | 1.7 | 18.01 | Input: through center/output: through milling arbor mount | Coromant Capto C8 | 1 pieces |
29.9974 | 25.4 | - | 1.7 | 18.01 | Input: through center/output: through milling arbor mount | Coromant Capto C8 | 1 pieces |
29.9974 | 31.75 | - | 1.8 | 18.01 | Input: through center/output: through milling arbor mount | Coromant Capto C8 | 1 pieces |
59.9948 | 38.1 | - | 3.1 | 23.01 | Input: through center/output: through milling arbor mount | Coromant Capto C8 | 1 pieces |
60 | 38.1 | DBC = 66.70 mm/BD1 = 87.00 mm/BBD = 1 mm/RPMX = 10,000 mm | 3.34 | LSC = 23.00 | Yes | Coromant Capto C8 | 1 pieces |
- | 50.8 | - | 6.2 | 60 | No | Coromant Capto C8 | 1 pieces |
- | 63.5 | - | 6.2 | 60 | No | Coromant Capto C8 | 1 pieces |
75.0062 | 25.4 | - | 4.15 | 18.01 | Input: through center/output: through milling arbor mount | Coromant Capto C10 | 1 pieces |
40.005 | 38.1 | - | 3.5 | 23.01 | Input: through center/output: through milling arbor mount | Coromant Capto C10 | 1 pieces |
- | 63.5 | - | 7.9 | 75 | No | Coromant Capto C10 | 1 pieces |
75 | 27 | - | 4.4 | 18 | Input: through center/output: through milling arbor mount | Coromant Capto C10 | 1 pieces |
75 | 32 | - | 4.93 | 20 | Input: through center/output: through milling arbor mount | Coromant Capto C10 | 1 pieces |
40 | 40 | - | 3.6 | 23 | Input: through center/output: through milling arbor mount | Coromant Capto C10 | 1 pieces |
- | 60 | - | 5.5 | 75 | No | Coromant Capto C10 | 1 pieces |
- | 16 | - | 0.3 | 30 | Input: through center/output: through milling arbor mount | Coromant Capto C3 | 1 pieces |
- | 16 | - | 0.3 | 32 | Input: through center/output: through milling arbor mount | Coromant Capto C4 | 1 pieces |
120 | 16 | BD1 = 32.00 | 0.9 | LSC = 11.00 | Input: through center/output: through milling arbor mount | Coromant Capto C4 | 1 pieces |
- | 22 | - | 0.4 | 25 | Input: through center/output: through milling arbor mount | Coromant Capto C4 | 1 pieces |
- | 16 | - | 0.6 | 35 | Input: through center/output: through milling arbor mount | Coromant Capto C5 | 1 pieces |
25 | 22 | - | 0.5 | 16 | Input: through center/output: through milling arbor mount | Coromant Capto C5 | 1 pieces |
150 | 22 | BD1 = 40.00 | 1.9 | LSC = 16.00 | Input: through center/output: through milling arbor mount | Coromant Capto C5 | 1 pieces |
25 | 27 | - | 0.5 | 18 | Input: through center/output: through milling arbor mount | Coromant Capto C5 | 1 pieces |
- | 32 | - | 1.2 | 40 | Input: through center/output: through milling arbor mount | Coromant Capto C5 | 1 pieces |
- | 16 | - | 0.9 | 40 | Input: through center/output: through milling arbor mount | Coromant Capto C6 | 1 pieces |
25 | 22 | - | 0.8 | 16 | Input: through center/output: through milling arbor mount | Coromant Capto C6 | 1 pieces |
120 | 22 | BD1 = 55.00 | 2.7 | LSC = 16.00 | Input: through center/output: through milling arbor mount | Coromant Capto C6 | 1 pieces |
190 | 22 | BD1 = 55.00 | 4.1 | LSC = 16.00 | Input: through center/output: through milling arbor mount | Coromant Capto C6 | 1 pieces |
25 | 27 | - | 0.9 | 18 | Input: through center/output: through milling arbor mount | Coromant Capto C6 | 1 pieces |
25 | 32 | - | 0.9 | 20 | Input: through center/output: through milling arbor mount | Coromant Capto C6 | 1 pieces |
50 | 40 | - | 2 | 23 | Input: through center/output: through milling arbor mount | Coromant Capto C6 | 1 pieces |
25 | 32 | BD1 = 65.00 mm/BBD = 1 mm/RPMX = 12,000 mm | 1.19 | LSC = 20.00 | Yes | Coromant Capto C6 | 1 pieces |
- | 60 | - | 5.3 | 60 | No | Coromant Capto C8 | 1 pieces |
- | 16 | - | 1.6 | 50 | Input: through center/output: through milling arbor mount | Coromant Capto C8 | 1 pieces |
30 | 22 | - | 1.7 | 16 | Input: through center/output: through milling arbor mount | Coromant Capto C8 | 1 pieces |
30 | 27 | - | 1.7 | 18 | Input: through center/output: through milling arbor mount | Coromant Capto C8 | 1 pieces |
150 | 27 | BD1 = 65.00 | 5.3 | LSC = 18.00 | Input: through center/output: through milling arbor mount | Coromant Capto C8 | 1 pieces |
240 | 27 | BD1 = 65.00 | 8.1 | LSC = 18.00 | Input: through center/output: through milling arbor mount | Coromant Capto C8 | 1 pieces |
30 | 32 | - | 1.8 | 20 | Input: through center/output: through milling arbor mount | Coromant Capto C8 | 1 pieces |
60 | 40 | - | 3.1 | 23 | Input: through center/output: through milling arbor mount | Coromant Capto C8 | 1 pieces |
60 | 40 | DBC = 66.70 mm/BD1 = 87.00 mm/BBD = 1 mm/RPMX = 10,000 mm | 3.38 | LSC = 23.00 | Yes | Coromant Capto C8 | 1 pieces |