SANDVIK Support Body

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
260425M1
260431M1
260435M1
260440M1
260450M1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutter diameter Dc
(mm)
Customs tariff weight
(kg)
Cutting tool: Mount size Dmm
(mm)

3,080.00 €

1 5 Days 25011.5425M-1

4,033.85 €

1 5 Days 31520431M-1

4,693.85 €

1 5 Days 35529435M-1

5,221.54 €

1 5 Days 40039440M-1

6,943.08 €

1 5 Days 50067450M-1

Loading...

  1. 1

Basic information

Customs tariff goods number 84669360 Customs tariff weight unit kg Cutting tool: Mount type CAP design
eClass-5.1 21019106 Milling application Accessories Cutter type Support Body for AUTO Mill Cutters
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support