Wood-Compo TORX Screwdriver

Wood-Compo TORX Screwdriver
· Extraordinary non-slip grip; Secures working efficiency even with oily hands.
· Wood-composite resin, reproducing the natural material texture.
· Non-electrolytic plating, keeping the precise tip quality.
· Also good for tamper-proof TORX screws.
· TORX is a registered trademark of Acument TM Intellectual Properties, LLC (USA).
· VESSEL has a manufacturing license in Japan and selling same to the world.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-340TX T10HX80
B-340TX T15HX80
B-340TX T20HX120
B-340TX T25HX120
B-340TX T27HX120
B-340TX T30HX120
B-340TX T40HX120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Type Complement Tip O/D
(mm)
Shank LG
(mm)
Shank O/D
(mm)
Grip O/D
(mm)

8.62 €

6 7 Days T10H2.72805.530

8.62 €

6 7 Days T15H3.26805.530

9.22 €

6 7 Days T20H3.841205.530

10.10 €

6 7 Days T25H4.41206.432

10.83 €

6 7 Days T27H4.961206.432

14.06 €

6 7 Days T30H5.49120835

15.17 €

6 7 Days T40H6.6120835

Loading...

  1. 1

Basic information

Screw TORX Type Non-slip Class TX_H
Magnetized MG

Tech Support