Confirmed
  • Est. shipping days
    • All
    • Within 5 working days

Compact Tool Case

Part number:

98 99 11
Clear
Quantity:

Part number list

Number of items
Part number
98 99 11
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
527.81 €
( 628.09 € )
5 working days

More Information

Basic information

[Specifications]
・Dimensions: 310 x 110 mm
・Dimensions, exterior (W x H x D): 380 x 85 x 260 mm
・Dimensions, interior (W x H x D): 335 x 70 x 230 mm
・Standard: DIN EN 60900 IEC 60900

17 parts With insulated tools for works on electrical installations.

[Features]
・Equipped with a range of customary insulated KNIPEX tools for work on electrical systems
・All tools are tested one by one and meet the requirements of ASTM F1505 and IEC 60900
・Impact-resistant plastic case
・Foam insert with precise recesses for holding the pliers

Part number has been confirmed