Compact Air Impact Wrench (Part Numbers)

Compact Air Impact Wrench
With an extensive range of pneumatic tools (impact wrenches, ratchet wrenches, power screwdrivers, sanders, grinders, drills, chisel hammers, cutting tools, specialist tools and accessories), Prevost has developed a selection of high-tech products designeand the demands of professional use in bodywork shops, garages, general mechanics, industry, metalwork, woodwork and more.
Prevost's technical and efficient tools are designed and constructed to:
Procuce professional quality work and increase productivity for a wide range of applications
Easily operate, adjust and maintain
Reduced noise and vibration levels
Support ergonomics to reduce discomfort, fatigue and physical constraints for operators

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TIW K120680
TIW K120680K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(kg)

265.88 €

1 7 Days 1.55

404.60 €

1 7 Days 2.7

Loading...

  1. 1

Basic information

Number Of Rotations(rpm) 10000 Square Driver 1/2" Max. Unscrew Torque(Nm) 678
Sound Level(dB(A)) 98 Highlight Tightening capacity Max Operating Pressure 6.2 bar
Consumption(l/min) 133 Applications Fitting and removal of bolts and screws BSPT Female Thread R 1/4
Connection Supplied with 3 adaptors: ISO 6150 B; European 7.4 mm; ARO 210

Tech Support