The all-rounder with transverse tracing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6910264

Part Number
6910264
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4,611.43 €

1 7 Days

Loading...

  1. 1

Basic information

Traversing length according ISO 12085 (MOTIF) 1 mm, 2 mm, 4 mm, 8 mm, 12 mm, 16 mm Short stroke under ISO/JIS Selectable Measuring principle Stylus method
Cutoff Ic according to ISO/JIS 0,25 mm; 0,8 mm; 2,5 mm; automatic filter detection; variable Probe Inductive skidded probe Filter according to ISO/JIS Gaussian filter as per ISO 16610-21 (formerly ISO 11562), special filter as per DIN EN ISO 13565-1, Lambda s filter as per DIN EN ISO 3274 (can be switched off)
Number n of sampling length according to ISO/JIS Selectable: 1 to 16 Stylus 2 µm

This page is The all-rounder with transverse tracing, part number 6910264.
You can find the detail information about specifications and dimensions on part number 6910264.

Tech Support