Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
5323040 |
5323040DKS |
5323040KAL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Linearity deviation within +/- .020" | Repeatability fw in inches (text) | Linearity deviation within +/- .0039" | Measuring value hysteresis fu in inches (text) | Compatibility | Measuring range, test indicator, comparator, probe inches | |
---|---|---|---|---|---|---|---|---|---|---|
716.57 € | 1 | 7 Days | 60 µ" | 6 µ" | 24 µ" | 8 µ" | Mahr VLDT | ± .020" | ||
781.71 € | 1 | Quote | - | - | - | - | - | - | ||
767.43 € | 1 | Quote | 60 µ" | 6 µ" | 24 µ" | 8 µ" | - | ± .020" |
Loading...
Measuring range, test indicator, comparator, probe | ± 0.5 | Hysteresis error of the measured value µm(µm) | 0.2 | Linearity deviation within +/- 0,5 mm(µm) | 1.5 |
---|---|---|---|---|---|
Sensitivity deviation(%) | 0.3 | IP protection category | IP 40 | Measuring force (text) | 0,75 N +/- 0,15 N |
Cable length(m) | 2.5 | Temperature coefficient(µm/°C) | 0.15 | Repeatability µm(µm) | 0.15 |
Linearity deviation within +/- 0,1 mm(µm) | 0.6 | Increase in measuring force | 0,1 N/mm |
Configure
Basic Attributes
Linearity deviation within +/- .020"
Repeatability fw in inches (text)
Linearity deviation within +/- .0039"
Measuring value hysteresis fu in inches (text)
Compatibility
Measuring range, test indicator, comparator, probe inches
Filter by standard shipping days
Optional Attributes