Ratchet elements, Form A with internal toothing (K1446) (Part Numbers - CAD Download)

Ratchet elements, Form A with internal toothing (K1446)
· Flexible fastening options due to the combination of snap-in elements

· Defined position due to positive connection

· compact design

· Small adjustable angle (9° or 7.5°)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1446.112338
K1446.113346
K1446.12338
K1446.13346
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body Component material Surface finish component B2
(mm)
B3
(mm)
D1=Thread D2=Fitting bore D3=Cap screw DIN 7984 D4=Outside diameter
(mm)
H=Height
(mm)
No. of teeth

15.74 €

1 4 Days Stainless steelbrightStainless steelbright1212M43H8M32313.538

18.55 €

1 4 Days Stainless steelbrightStainless steelbright1818M65H8M53319.546

11.86 €

1 4 Days Steelblack oxidisedSteelblackened1212M43H8M32313.538

14.13 €

1 4 Days Steelblack oxidisedSteelblackened1818M65H8M53319.546

Loading...

  1. 1

Basic information

Form A

Tech Support