Bit Holder Magnetic, Clamping with Retaining Ring, 1/4" (Part Numbers)

Bit Holder Magnetic, Clamping with Retaining Ring, 1/4"

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: Unrestricted access to low-lying screws thanks to bit holder lengths of up to 250mm.

Increases your efficiency: Unlimited access to deep-set screws thanks to extreme slimline design.

Standards: for bits DIN 3126, ISO 1173, shape C6.3

DIN 3126, ISO 1173, Style E6,3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
34306
36092
36093
36094
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)

10.51 €

5 7 Days 150

9.37 €

5 7 Days 100

11.44 €

5 7 Days 200

13.60 €

5 7 Days 250

Loading...

  1. 1

Basic information

ESD article No VDE article No Blister pack No
Internal hexagon (Inch) 1/4" Hexagon head (Inch) 1/4" With battery No

Tech Support