Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Bit Set FlipSelector Standard 25mm, Slotted, Phillips, Pozidriv, 13 Pieces, 1/4" with Belt Clip

    Bit Set FlipSelector Standard 25mm, Slotted, Phillips, Pozidriv, 13 Pieces, 1/4" with Belt Clip 39049

    Mouse over image to enlarge

    Part number:

    39049
    Clear
    Quantity:

    Part number list

    Number of items
    Part number
    39049
    Related
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    18.16 €
    ( 21.61 € )
    5 working days

    More Information

    Basic information

    Housing: Extra folding element for the magnetic bit holder.

    Application: Slide the Wiha logo down – and the bits are immediately available for removal.

    Application: Compact bit box with 12 high quality bits.

    Application: All types of fastening in trade and industry.

    Bit holder: 1/4" universal holder, magnetic.

    Bits: 25 mm Standard bits.

    Extra: Design tried and tested a million times

    Extra: Always ready to use - easily fits into trouser pockets or the belt clip.

    Housing: Box of impact resistant, glass-fibre reinforced polyamide - permanently robust.

    Housing: Bit clamping element can be swivelled 180°.

    DIN 3126, ISO 1173, Style C6,3

    Content:

    • 1x Bit Standard 25 mm Slotted 1/4" C6,3 5.5 mm (01624)
    • 1x Bit Standard 25 mm Phillips 1/4" C6,3 PH1 (01657)
    • 3x Bit Standard 25 mm Phillips 1/4" C6,3 PH2 (01658)
    • 1x Bit Standard 25 mm Phillips 1/4" C6,3 PH3 (01659)
    • 1x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ1 (01688)
    • 4x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ2 (01689)
    • 1x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ3 (01690)
    • 1x Bit holder magnetic 58 mm 1/4" (01895)
    • 1x FlipSelector
    • 1x Belt clip

    Part number has been confirmed