Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Bit Set FlipSelector Standard 25mm, TORX®, 14 Pieces, 1/4" C6.3

    Bit Set FlipSelector Standard 25mm, TORX®, 14 Pieces, 1/4" C6.3 39124

    Mouse over image to enlarge

    Part number:

    39124
    Clear
    • Unit price (excl. VAT)
      20.88 €
    • Total (excl. VAT)
      20.88 €
      Price including VAT: 24.85 €
    • Expected shipping days
      5 working days
      Expected shipping date: 19.05.2025
    Quantity:
    Quantity available for order?100
    Quantity 
    ?
    1 - 100101+
    Unit price (excluding VAT)
    (Unit price including VAT)
    20.88 €
    (24.85 €)
    20.88 €
    (24.85 €)
    Shipping days5 daysQuote

    Part number list

    Number of items
    Part number
    39124
    Related
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    20.88 €
    ( 24.85 € )
    5 working days

    More Information

    Basic information

    Meets your requirements: Robust and precise bits for general fastening in trade and industry.

    Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.

    Housing: Extra folding element for the magnetic bit holder.

    Application: Slide the Wiha logo down – and the bits are immediately available for removal.

    Application: Compact bit box with 12 high quality bits.

    Application: All types of fastening in trade and industry.

    Bit holder: 1/4" universal holder, magnetic.

    Bits: 25 mm Standard bits.

    Extra: Design tried and tested a million times

    Extra: Always ready to use - easily fits into trouser pockets or the belt clip.

    Housing: Box of impact resistant, glass-fibre reinforced polyamide - permanently robust.

    Housing: Bit clamping element can be swivelled 180°.

    DIN 3126, ISO 1173, Style C6,3

    Content:

    • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T7 (01713)
    • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T8 (01714)
    • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T9 (01715)
    • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T10 (01716)
    • 2x Bit Standard 25 mm TORX® 1/4" C6,3 T15 (01717)
    • 2x Bit Standard 25 mm TORX® 1/4" C6,3 T20 (01718)
    • 2x Bit Standard 25 mm TORX® 1/4" C6,3 T25 (01719)
    • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T30 (01721)
    • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T40 (01722)
    • 1x Bit holder magnetic 58 mm 1/4" (01895)
    • 1x FlipSelector

    Part number has been confirmed