Bit Set Standard 25mm TORX®, 2 Pieces in Box, 1/4"

Bit Set Standard 25mm TORX®, 2 Pieces in Box, 1/4"

Meets your requirements: Robust and precise bits for general fastening in trade and industry.

Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.

Drive: DIN 3120, ISO 1174, style A 6.3 + A 10.

Drive: DIN 3126, ISO 1173, style C 6.3.

Application: For all types of screw applications in trade and industry.

Bits: Reduced, over-tightened profile.

Extra: Easily identifiable content with large symbols.

Packaging: Plastic box, reusable and dust repellent.

Material: High grade chrome-vanadium steel, through hardened.

For universal applications

DIN 3126, ISO 1173, Style C6,3

Content:

  • 2x Bit Standard 25 mm TORX® 1/4" C6,3 T10 (01716)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
08421
08423
08424
08425
08426
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.85 €

10 3 Days

2.85 €

10 3 Days

2.85 €

10 3 Days

2.85 €

10 3 Days

2.85 €

10 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 25 ESD article No VDE article No
Blister pack No With battery No

Tech Support