Bit Set Standard 25mm, Hexagonal Ball End, 1/4", 3 Pieces in Box

Bit Set Standard 25mm, Hexagonal Ball End, 1/4", 3 Pieces in Box

Drive: DIN 3120, ISO 1174, style A 6.3 + A 10.

Bits: Reduced, over-tightened profile.

Extra: Easily identifiable content with large symbols.

Standards: DIN ISO 2351-3

Packaging: Plastic box, reusable and dust repellent.

For universal applications

DIN 3126, ISO 1173, Style C6,3

Content:

  • 1x Bit Standard Hexagonal ball end 1/4" C6,3 4.0 mm (01738)
  • 1x Bit Standard Hexagonal ball end 1/4" C6,3 5.0 mm (01739)
  • 1x Bit Standard Hexagonal ball end 1/4" C6,3 6.0 mm (01740)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22655

Part Number
22655
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.12 €

10 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 38 ESD article No VDE article No
Blister pack No With battery No

This page is Bit Set Standard 25mm, Hexagonal Ball End, 1/4", 3 Pieces in Box, part number 22655.
You can find the detail information about specifications and dimensions on part number 22655.

Tech Support