Configure
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Bit Set Standard 25mm, Pozidriv, 10 Pieces in Box, 1/4"

    Bit Set Standard 25mm, Pozidriv, 10 Pieces in Box, 1/4"

    Mouse over image to enlarge

    Part number:

    Still undefined. 3 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Part number
    Related
    Minimum order quantity
    1 pieces
    1 pieces
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    4.77 €
    ( 5.68 € )
    5 working days
    4.77 €
    ( 5.68 € )
    5 working days
    4.77 €
    ( 5.68 € )
    5 working days

    More Information

    Basic information

    Meets your requirements: Robust and precise bits for general fastening in trade and industry.

    Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.

    Drive: DIN 3120, ISO 1174, style A 6.3 + A 10.

    Drive: DIN 3126, ISO 1173, style C 6.3.

    Application: For all types of screw applications in trade and industry.

    Bits: Reduced, over-tightened profile.

    Extra: Easily identifiable content with large symbols.

    Standards: DIN ISO 8764-1

    Packaging: Plastic box, reusable and dust repellent.

    For universal applications

    DIN 3126, ISO 1173, Style C6,3

    Content:

    • 10x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ2 (01689)