Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Bit Set Standard 25mm, TORX®, 2 Pieces in Box, 1/4"

    Bit Set Standard 25mm, TORX®, 2 Pieces in Box, 1/4" 08422

    Mouse over image to enlarge

    Part number:

    08422
    Clear
    • Unit price (excl. VAT)
      2.93 €
    • Total (excl. VAT)
      2.93 €
      Price including VAT: 3.49 €
    • Expected shipping days
      5 working days
      Expected shipping date: 26.05.2025
    Quantity:
    Quantity available for order?759
    Quantity 
    ?
    1 - 759760+
    Unit price (excluding VAT)
    (Unit price including VAT)
    2.93 €
    (3.49 €)
    2.93 €
    (3.49 €)
    Shipping days5 daysQuote

    Part number list

    Number of items
    Part number
    08422
    Related
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    2.93 €
    ( 3.49 € )
    5 working days

    More Information

    Basic information

    Meets your requirements: Robust and precise bits for general fastening in trade and industry.

    Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.

    Drive: DIN 3120, ISO 1174, style A 6.3 + A 10.

    Drive: DIN 3126, ISO 1173, style C 6.3.

    Application: For all types of screw applications in trade and industry.

    Bits: Reduced, over-tightened profile.

    Extra: Easily identifiable content with large symbols.

    Packaging: Plastic box, reusable and dust repellent.

    Material: High grade chrome-vanadium steel, through hardened.

    For universal applications

    DIN 3126, ISO 1173, Style C6,3

    Content:

    • 2x Bit Standard 25 mm TORX® 1/4" C6,3 T15 (01717)

    Part number has been confirmed