Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Bit Set XLSelector Standard 25mm, Assorted with Bit Ratchet, 16 Pieces, 1/4" C6.3

    Bit Set XLSelector Standard 25mm, Assorted with Bit Ratchet, 16 Pieces, 1/4" C6.3 36951

    Mouse over image to enlarge

    Part number:

    36951
    Clear
    • Unit price (excl. VAT)
      49.09 €
    • Total (excl. VAT)
      49.09 €
      Price including VAT: 58.42 €
    • Expected shipping days
      5 working days
      Expected shipping date: 20.05.2025
    Quantity:
    Quantity available for order?100
    Quantity 
    ?
    1 - 100101+
    Unit price (excluding VAT)
    (Unit price including VAT)
    49.09 €
    (58.42 €)
    49.09 €
    (58.42 €)
    Shipping days5 daysQuote

    Part number list

    Number of items
    Part number
    36951
    Related
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    49.09 €
    ( 58.42 € )
    5 working days

    More Information

    Basic information

    Increases your efficiency: Optimised torsion zone for tough fastenings, e.g. in metal.

    Increases your efficiency: All standard bits organised in a compact, space-saving design.

    Makes handling easier: Bit ratchet for powerful fastening. Thanks to a switching angle of just 5°, also suitable for use in very confined spaces.

    Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.

    Saves time: The right bit, always at hand.

    Housing: Contains 15 bits, bitholder and bit rachet.

    Application: Universal assortment for all types of fastening in trade and industry.

    Application: More applications with practical bit ratchet.

    Bit holder: 1/4" universal holder, magnetic.

    Bits: 25 mm Z and ZOT bits.

    Extra: 1/4" universal holder can be used as an extension.

    Housing: Box made of high quality plastic.

    Geometry: Patented torsion zone to prevent premature breaking of the bit when under stress.

    DIN 3126, ISO 1173, Style C6,3

    Content:

    • 1x Bit Standard 25 mm Phillips 1/4" C6,3 PH1 (01657)
    • 1x Bit Standard 25 mm Phillips 1/4" C6,3 PH2 (01658)
    • 1x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ1 (01688)
    • 1x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ2 (01689)
    • 1x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ3 (01690)
    • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T10 (01716)
    • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T15 (01717)
    • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T20 (01718)
    • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T25 (01719)
    • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T30 (01721)
    • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T40 (01722)
    • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 3.0 mm (01705)
    • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 4.0 mm (01706)
    • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 5.0 mm (01707)
    • 1x Bit Standard 25 mm Hexagon 1/4" C6,3 6.0 mm (01708)
    • 1x Bit holder magnetic 58 mm 1/4" (01895)
    • 1x Bit ratchet 90 mm with thumb wheel Hexagon head, 1/4"
    • 1x XLSelector

    Part number has been confirmed