Configure
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    BitBuddy® TY Bit Set 49mm, Phillips, Pozidriv, TORX®, 7 Pieces 1/4" E6.3

    BitBuddy® TY Bit Set 49mm, Phillips, Pozidriv, TORX®, 7 Pieces 1/4" E6.3

    Mouse over image to enlarge

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Part number
    Related
    Minimum order quantity
    1 pieces
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    30.57 €
    ( 36.38 € )
    5 working days
    32.77 €
    ( 39.00 € )
    5 working days

    More Information

    Basic information

    Increases your efficiency: The all-rounder with 120x greater lifespan* thanks to patented bit technology, suitable for all screws. (*compared to Wiha standard bit)

    Lowers your costs: Bit quick and easy to find thanks to red marking – even in dark environments by using an UV light.

    Saves time: No long searches thanks to fluorescent bit, infrequent bit replacement thanks to long lifespan.

    Saves time: Automatic opening at the push of a button and simple bit change directly in the holder.

    Application: Suitable for all types of screws. Also suitable for power tools and impact screwdrivers

    Tired of having no hand free and searching for the right bit in vain? The Wiha BitBuddy® allows you to position bits directly in the machine and return them to the holder easily. The pioneering arrangement of bits in the holder and the lasered profile size on the bit base ensure that it is extremely simple to select the right size when removing the bit from the holder. Universal in its use, the multitalented TY bit is suitable for all types of screws – both T-shaped and Y-shaped screws – and thus the ideal tool for fastenings in all kinds of materials. Thanks to its patented torsion zone, the bit is also suitable for power tools and impact screwdrivers and guarantees a 120x greater lifespan compared to Wiha standard bits. The coloured bits are also quick and easy to find, even in the dark by using an UV light, thanks to its fluorescent coating. This reduces the number of bits which are lost and saves on the expense of acquiring new ones.

    DIN 3126, ISO 1173, Style E6,3