Mouse over image to enlarge
Quantity | 1 - 100 | 101+ |
---|---|---|
Unit price (excluding VAT) (Unit price including VAT) | 52.23 € (62.15 €) | 52.23 € (62.15 €) |
Shipping days | 5 days | Quote |
Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.
Increases your safety: Wiha slimBits ensure good, protected access to deep-set screws.
Application: Safe installation of terminals and sleeves, conductor connections and fastening of conductor lines. For working on live parts up to 1,000 V AC.
Bit chuck: Insulated metal bit holder holds all slimBits reliability.
Bit chuck: Only for 6 mm slimBits.
Bits: Protective insulation moulded directly onto the bit and completely integrated into the bit in the lower area.
Extra: Individually tested protective insulation 1,000 V AC, VDE and GS tested.
For applications in electrics
Only compatible with Wiha torque screwdrivers TorqueVario®-S electric (series 2872).
Manufactured acc. to IEC 60900.
Content: