Increases your safety: Wiha slimBits ensure good, protected access to deep-set screws.
Saves space: Extensive interchangeable bit system saves you space.
Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.
Application: For working on live parts up to 1,000 V AC. Ideal for handling screw and spring elements.
Supplementary information: no slim version
When combined with speedE®, slimVario® and TorqueVario®-S electric tools, the insulated slimBits can effortlessly reach even deep-set screws and spring elements thanks to the Wiha slimTechnology specially developed for electrical applications. This is made possible by the protective insulation fully integrated into the front section of the bit. The slimBits undergo routine individual piece testing as per the international IEC 60900 standard, allowing users to work safely on live parts up to 1,000 V AC.
The 6 mm slimBits can only be used with speedE®, slimVario® or TorqueVario®-S electric tools.
Manufactured acc. to IEC 60900.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Overall Length(mm) | 75 | ESD article | No | VDE article | Yes |
---|---|---|---|---|---|
Blister pack | No | With battery | No |