Configure
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    TY Bit Set 29mm, Phillips, 5 Pieces 1/4" C6.3 in Box

    TY Bit Set 29mm, Phillips, 5 Pieces 1/4" C6.3 in Box

    Mouse over image to enlarge

    Part number:

    Still undefined. 3 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Part number
    Related
    Minimum order quantity
    1 pieces
    1 pieces
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    11.40 €
    ( 13.57 € )
    5 working days
    11.40 €
    ( 13.57 € )
    5 working days
    11.40 €
    ( 13.57 € )
    5 working days

    More Information

    Basic information

    Increases your efficiency: The all-rounder with 120x greater lifespan* thanks to patented bit technology, suitable for all screws. (*compared to Wiha standard bit)

    Lowers your costs: Bit quick and easy to find thanks to red marking – even in dark environments by using an UV light.

    Saves time: No long searches thanks to fluorescent bit, infrequent bit replacement thanks to long lifespan.

    Application: Suitable for all types of screws. Also suitable for power tools and impact screwdrivers

    Standards: DIN ISO 8764-1

    Until now, when buying bits it hasn't been very easy to determine which bits are suitable for which applications. Wiha puts an end to this complexity of considering the appliance used, the fastening type and the large selection of different bits. Thanks to Wiha's revolutionary bit concept, only the screw shape is the deciding factor when selecting the right bit. Universal in its use, the multitalented TY bit is suitable for all types of screws – both T-shaped and Y-shaped screws – and thus the ideal tool for fastenings in all kinds of materials. Thanks to its patented torsion zone, the bit is also suitable for power tools and impact screwdrivers and guarantees a 120x greater lifespan compared to Wiha standard bits. The coloured bits are also quick and easy to find, even in the dark by using an UV light, thanks to its fluorescent coating. This reduces the number of bits which are lost and saves on the expense of acquiring new ones.

    DIN 3126, ISO 1173, Style C6,3