Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    SMD Tweezer Set, Professional ESD, Assorted 5 Pieces in Box

    Part number:

    32349
    Clear
    Quantity:

    Part number list

    Number of items
    Part number
    32349
    Related
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    81.19 €
    ( 96.62 € )
    5 working days

    More Information

    Basic information

    Meets your requirements: Carefully selected tool ranges for the most common applications.

    Lowers your costs: Electrostatically conductive tools protect electronic components from damage.

    Application: Hand assembly of PCBs with SMD components or re-work activities.

    DIN EN 61340-5-1.

    Content:

    • 1x Universal tweezers Professional ESD Type AA 130 mm (32318)
    • 1x Precision tweezers Professional ESD Type PSF 130 mm (32325)
    • 1x SMD tweezers Professional ESD Type 13 120 mm (32340)
    • 1x SMD tweezers Professional ESD Type 59 117 mm (32344)
    • 1x Box

    Part number has been confirmed