Electronic Diagonal Cutters, Very Narrow, Pointed Head without Bevelled Edge

Electronic Diagonal Cutters, Very Narrow, Pointed Head without Bevelled Edge

Application: For absolutely flush cutting of soft wires in places which are difficult to access in the electronics industry.

Material: C 70 special tool steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26812
27388
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Self service - packing

16.83 €

5 3 Days No

18.11 €

5 7 Days Yes

Loading...

  1. 1

Basic information

Overall Length(mm) 128 Overall Length(Inch) 5 1/8" Tool for electrics No
ESD article No with battery No Diameter max(mm) 0.8
Cutting force 2 Soft wire(mm) 0.8

Tech Support