Configure
  • Overall length (mm)(mm)
  • Pipe diameter (inches)
  • Overall length(Inch)
  • Spanner size
  • Self service - packing
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Water Pump Pliers, Industrial, with Push Button

    Part number:

    Still undefined. 6 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Overall length (mm)

    (mm)

    Pipe diameter (inches)

    Overall length

    (Inch)

    Spanner size

    Self service - packing

    Minimum order quantity

    -

    250
    2"
    10"
    50
    No
    1 pieces
    250
    2"
    10"
    50
    Yes
    1 pieces

    -

    180
    1"
    7"
    30
    No
    1 pieces

    -

    300
    2 1/2"
    12"
    63
    No
    1 pieces
    180
    1"
    7"
    30
    Yes
    1 pieces
    300
    2 1/2"
    12"
    63
    Yes
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    25.87 €
    ( 30.79 € )
    5 working days
    27.19 €
    ( 32.36 € )
    5 working days
    25.89 €
    ( 30.81 € )
    5 working days
    36.07 €
    ( 42.92 € )
    5 working days
    27.31 €
    ( 32.50 € )
    5 working days
    37.39 €
    ( 44.49 € )
    5 working days

    More Information

    Basic information

    Meets your requirements: Permanently stable through box joint with double guidance.

    Increases your efficiency: Fast and simple adjustment of pliers with push button.

    Application: For gripping and holding pipes and angular profiles as well as hexagon nuts in installations.

    Material: High quality chrome vanadium molybdenum steel, tempered.

    Installation projects often involve pipes, nuts, as well as rounded and edged materials in a variety of dimensions. Water pump pliers offer the optimal grip for all occasions. With a 9-step detent adjustment it offers maximum variability in the installation area, where it can be quickly and easily adjusted and locked at the push of a button. Crushing injuries are prevented thanks to the integrated clamping protection. Double guidance based on a box joint ensures the greatest stability of the pliers. At the same time, the slim design in the head and joint area provides reliable access to the work piece, even in confined areas. The handles of the pliers are made of anti-slip plastic and offer users a strong grip, even in oily or wet work situations. What is more, the ergonomically shaped pliers handle ensures comfortable, fatigue-proof work. In addition, slipping off the work piece is prevented by the self-clamping on pipes and nuts, thus enabling highly comfortable work. When in use, the high-quality specially hardened teeth guarantee a reliable secure grip with long-term durability. The robust water pump pliers are dirt resistant.

    DIN ISO 8976.